SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
7XV5662-0AD01
Product
Bild lika
COMMUNICATIONS CONVERTER FOR THE CONVERSION OF SYNCHR. OR ASYNCHRONOUS SERIAL DATAS TO A E1 (2 MBIT/S-G703.6) OR T1 (1.544 MBIT/S) NETW. INTERF. EL.OUTP.INTERFACE VIA BNC PLUG TWO INDEPENDENT SERIAL OPTICAL INPUTS WITH ST-CONNECTORS WITH 820NM FOR MULTIMODE FIBER CABLE FOR MAX.512 KBIT/S/115,2 KBIT/S FOR SYNC./ASYNC. DATAS. ONE RS232/RS485 INTERFACE WITH MAX.115,2 KBIT/S (RS485 MAX. 57,6KBIT/S) DESIGNED AS 9POL. SUB-D SOCKET FOR THE CONNECTION WITH DIGSI-KABEL 7XV5100. WIDERANGE POWER SUPPLY/AUXILLI. VOLTAGE FROM 24V-250V DC OR 115/230V AC
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 7XV5662-0AD01
Produktbeskrivning COMMUNICATIONS CONVERTER FOR THE CONVERSION OF SYNCHR. OR ASYNCHRONOUS SERIAL DATAS TO A E1 (2 MBIT/S-G703.6) OR T1 (1.544 MBIT/S) NETW. INTERF. EL.OUTP.INTERFACE VIA BNC PLUG TWO INDEPENDENT SERIAL OPTICAL INPUTS WITH ST-CONNECTORS WITH 820NM FOR MULTIMODE FIBER CABLE FOR MAX.512 KBIT/S/115,2 KBIT/S FOR SYNC./ASYNC. DATAS. ONE RS232/RS485 INTERFACE WITH MAX.115,2 KBIT/S (RS485 MAX. 57,6KBIT/S) DESIGNED AS 9POL. SUB-D SOCKET FOR THE CONNECTION WITH DIGSI-KABEL 7XV5100. WIDERANGE POWER SUPPLY/AUXILLI. VOLTAGE FROM 24V-250V DC OR 115/230V AC
Produkt familj 7XV5662 - Communication Converter
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp B10 / B10
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : 9N9999
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 2,700 Kg
Förpackningsdimension 25,60 x 39,00 x 26,60
Dimensionen på förpackningen anges i CM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4025515717386
UPC Inte tillgänglig
Commodity Code 85176200
Katalog ID PTD/EA
Produktgrupp 1320
Group Code U321
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2015.10.16
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 19-17-90-90
eClass 6 19-17-92-90
eClass 7.1 19-17-92-90
eClass 8 19-17-92-90
eClass 9 19-17-92-90
eClass 9.1 19-17-92-90
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
UNSPSC 15 32-15-17-05
|
Beställ produkten
Mängd 1 Styck
;