SICAM I/O Unit with 6 binary inputs and outputs, Use for binary signal transmission or as I/O Add-on of a device, Wide range power supply: 24 - 240 V DC, 100 - 230 V AC, for installation on standard mounting rail, Degree of protection IP20, optical interface, Ethernet interface with Modbus TCP/UDP Binary signal transmission or IEC 61850 (GOOSE,MMS,Reporting)
Artikelnummer (Market Facing Number) |
7XV5673-0JJ20-2AA1 |
Produktbeskrivning |
SICAM I/O Unit with 6 binary inputs and outputs, Use for binary signal transmission or as I/O Add-on of a device, Wide range power supply: 24 - 240 V DC, 100 - 230 V AC, for installation on standard mounting rail, Degree of protection IP20, optical interface, Ethernet interface with Modbus TCP/UDP Binary signal transmission or IEC 61850 (GOOSE,MMS,Reporting)
|
Produkt familj |
7XV5673 - SICAM I/O-Unit |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
B23 / B23 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : EAR99 |
Ledtid från fabrik |
30 Dag/Dagar |
Nettovikt (kg) |
0,750 Kg |
Förpackningsdimension |
26,40 x 38,20 x 16,20 |
Dimensionen på förpackningen anges i |
CM |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4025515640059 |
UPC |
Inte tillgänglig |
Commodity Code |
85371098 |
Katalog ID |
SIPROTEC |
Produktgrupp |
1350 |
Group Code |
U321 |
Ursprungsland |
Indien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2012.12.07 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
eClass |
12 |
27-24-22-04 |
eClass |
6 |
27-24-22-04 |
eClass |
7.1 |
27-24-22-04 |
eClass |
8 |
27-24-22-04 |
eClass |
9 |
27-24-22-04 |
eClass |
9.1 |
27-24-22-04 |
ETIM |
7 |
EC001419 |
ETIM |
8 |
EC001419 |
ETIM |
9 |
EC001419 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|