SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
8MF5066-4R
Product
Standard cabinet 8MF5 HxWxD=2000x 600x 600 Installation: Side-by-side non-ventilated, not mounted, screwed IP40
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 8MF5066-4R
Produktbeskrivning Standard cabinet 8MF5 HxWxD=2000x 600x 600 Installation: Side-by-side non-ventilated, not mounted, screwed IP40
Produkt familj SIVACON 8MF2, 8MF5 and 8MF6 System Cubicles
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 1EA / 1EA
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 20 Dag/Dagar
Nettovikt (kg) 105,000 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4025515210498
UPC Inte tillgänglig
Commodity Code 85381000
Katalog ID LV10.2
Produktgrupp 5846
Group Code P310
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2006.07.01
Produktklass D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-18-01-01
eClass 6 27-18-01-01
eClass 7.1 27-18-01-01
eClass 8 27-18-01-01
eClass 9 27-18-01-01
eClass 9.1 27-18-01-01
ETIM 7 EC000261
ETIM 8 EC000261
ETIM 9 EC000261
|
Beställ produkten
Mängd 1 Styck
Du kan även lägga till optioner på denna produkt.
;