SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
9LF1110-6DA11-5AA1
Product
Bild lika
Five (5) prioritized callbacks for technical expert consulting during office hours of the local Siemens office to ensure the shortest possible response time; provision of the card by mail; valid for 36 months from date of order.
Notes
Produkten har utgått. Efterföljare: 9LF1110-6DA13-2AB1
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 9LF1110-6DA11-5AA1
Produktbeskrivning Five (5) prioritized callbacks for technical expert consulting during office hours of the local Siemens office to ensure the shortest possible response time; provision of the card by mail; valid for 36 months from date of order.
Produkt familj Inte tillgänglig
Produktlivscykel (PLM) PM490:Start of final Year of support
PLM Effective Date Produkten är utgången sedan: 2023.07.01
Notes
Produkten har utgått. Efterföljare: 9LF1110-6DA13-2AB1
Information om efterföljare
Efterföljare 9LF1110-6DA13-2AB1
Ersättnings-beskrivning 200 coins credit for technical expert consulting on current and discontinued products and prioritized callback Monday to Friday around the clock (24/5); the card is provided by email; valid for 36 months from date of purchase number of billing units for services (coins)*: prioritized callback: 100 coins 1 hour of technical support: current products: 200 coins discontinued products: 200 coins *For regional service provision, fewer coins may be charged
Prisdata
Prisgrupp / Prisgrupp 2T1 / 2T1
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 0,044 Kg
Förpackningsdimension 12,40 x 23,60 x 0,80
Dimensionen på förpackningen anges i CM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 804766497476
Commodity Code 39204910
Katalog ID ST79
Produktgrupp 4459
Group Code R1TF
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Nej
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 1 Styck
;