SIMOTICS GP motor type: 1AV3082B low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) aluminum enclosure Premium Efficiency, 4-pole * frame size 80M * 0.55 kW (50 Hz) 0.63 kW (60 Hz) standard color RAL 7030, if no order code is specified for selecting another color. 3 AC 50 Hz 230 VD/400 VY * 3 AC 60 Hz 460 VY IM B 3, MOTOR PROTECTION WITH 1 PTC THERMISTORS FOR SHUTDOWN Terminal box at top G11=Built-on encoder Kübler Sendix 5020 HTL, 1024 I
Artikelnummer (Market Facing Number) |
1LE1003-0DB22-2AB4-Z G11 |
Produktbeskrivning |
SIMOTICS GP motor type: 1AV3082B low-voltage motor, IEC squirrel-cage rotor, self-cooled, IP55 temperature class 155(F) according to 130(B) aluminum enclosure Premium Efficiency, 4-pole * frame size 80M * 0.55 kW (50 Hz) 0.63 kW (60 Hz) standard color RAL 7030, if no order code is specified for selecting another color. 3 AC 50 Hz 230 VD/400 VY * 3 AC 60 Hz 460 VY IM B 3, MOTOR PROTECTION WITH 1 PTC THERMISTORS FOR SHUTDOWN Terminal box at top G11=Built-on encoder Kübler Sendix 5020 HTL, 1024 I
|
Produkt familj |
SIMOTICS GP 1LE1/1PC1 Standard Motors |
Product Lifecycle (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
3F1 / 3F1 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
N-W----- |
ECR - Export Control Regulations |
ECCN : N / AL : N |
Ledtid från fabrik |
50 Dag/Dagar |
Nettovikt (kg) |
11,700 Kg |
Dimensionen på förpackningen anges i
Package size unit of measure |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpacknings mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
Inte tillgänglig |
Commodity Code |
85015100 |
Katalog ID |
GG_LD |
Produktgrupp |
5114 |
Group Code |
P113 |
Ursprungsland |
Tjeckien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 22.07.2019 |
Produktklass |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Klassifikation
|
eClass |
1.2 |
27-02-21-01 |
eClass |
6 |
27-02-21-01 |
eClass |
7.1 |
27-02-21-01 |
eClass |
8 |
27-02-21-01 |
eClass |
9 |
27-02-21-01 |
eClass |
9.1 |
27-02-21-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
|
|
|
|