MULTIFUNCTION MACHINE PROTECT. CASE 1/2 19", 7BI, 12BO 1 WATCHDOG CONTACT CURR. TRANSFOR: 5A,IEE, (SENS.) SUPPLY VOLTAGE: DC 110V TO 220V,AC 115V TO 230V TRIGG.LEVEL BINARY INPUT DC 88V FLUSH-MOUNTING CASE, SCREW TERMINALS (DIRECT WIRING/RING LUGS) LANGUAGE ENGLISH 50/60HZ, IEC/ANSI, REGION WORLD (LANGUAGE CHANGEABLE) ON REAR OF DEVICE PORT B MODBUS, RS485 ON REAR OF DEVICE PORT C DIGSI 4 /MODEM RS232 W/O ADDITIONAL MEASURING FUNCT. FUNCTIONALITY: GENERATOR BASIS
Notes
Efterträdare: SIP 5 Machine Protection 7UM85
Artikelnummer (Market Facing Number) |
7UM6215-5EB91-0AA0 L0D |
Produktbeskrivning |
MULTIFUNCTION MACHINE PROTECT. CASE 1/2 19", 7BI, 12BO 1 WATCHDOG CONTACT CURR. TRANSFOR: 5A,IEE, (SENS.) SUPPLY VOLTAGE: DC 110V TO 220V,AC 115V TO 230V TRIGG.LEVEL BINARY INPUT DC 88V FLUSH-MOUNTING CASE, SCREW TERMINALS (DIRECT WIRING/RING LUGS) LANGUAGE ENGLISH 50/60HZ, IEC/ANSI, REGION WORLD (LANGUAGE CHANGEABLE) ON REAR OF DEVICE PORT B MODBUS, RS485 ON REAR OF DEVICE PORT C DIGSI 4 /MODEM RS232 W/O ADDITIONAL MEASURING FUNCT. FUNCTIONALITY: GENERATOR BASIS
|
Produkt familj |
SIPROTEC 7UM62 - 8xI 4xV, text or graphical display, small, medium-sized and large machiens, differential protection |
Produktlivscykel (PLM) |
PM400:Ligger under utfasning |
PLM Effective Date |
Produkten är under utfasning sedan: 2022.09.30 |
Notes |
Efterträdare: SIP 5 Machine Protection 7UM85
|
Prisgrupp / Prisgrupp |
B18 / B18 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
25 Dag/Dagar |
Nettovikt (kg) |
7,500 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
Inte tillgänglig |
Commodity Code |
85363010 |
Katalog ID |
SIPROTEC |
Produktgrupp |
1315 |
Group Code |
U321 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2012.09.28 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|