DIGIT. DIFFERENT. PROTEC. RELAY CASE 1/3 19", 3BI, 4BO 1 WATCHDOG CONTACT, 7I, IEE CURRENT TRANSFORMER: 5A SUPPLY VOLTAGE: DC 110V TO 250V,AC 115V TO 230V TRIGG.LEVEL BINARY INPUT DC 88V FLUSH-MOUNTING CASE, SCREW TERMINALS (DIRECT WIRING/RING LUGS) LANGUAGE ENGLISH 50/60HZ, IEC/ANSI, REGION WORLD (LANGUAGE CHANGEABLE) ON REAR OF DEVICE PORT B MODBUS, RS485 ON REAR OF DEVICE PORT C WITHOUT DIGSI 4 /MODEM PORT BASIS MEASURED VALUES, FAULT RECORDING FUNCTIONALITY: BASIC VERSION
Notes
Efterträdare: successor/replacement product: solution with 7UT82, 7UT85
Artikelnummer (Market Facing Number) |
7UT6125-5EB90-1AA0 L0D |
Produktbeskrivning |
DIGIT. DIFFERENT. PROTEC. RELAY CASE 1/3 19", 3BI, 4BO 1 WATCHDOG CONTACT, 7I, IEE CURRENT TRANSFORMER: 5A SUPPLY VOLTAGE: DC 110V TO 250V,AC 115V TO 230V TRIGG.LEVEL BINARY INPUT DC 88V FLUSH-MOUNTING CASE, SCREW TERMINALS (DIRECT WIRING/RING LUGS) LANGUAGE ENGLISH 50/60HZ, IEC/ANSI, REGION WORLD (LANGUAGE CHANGEABLE) ON REAR OF DEVICE PORT B MODBUS, RS485 ON REAR OF DEVICE PORT C WITHOUT DIGSI 4 /MODEM PORT BASIS MEASURED VALUES, FAULT RECORDING FUNCTIONALITY: BASIC VERSION
|
Produkt familj |
Inte tillgänglig |
Produktlivscykel (PLM) |
PM410:Produkten har utgått, kontakta reservdelar.se@siemens.com för info |
PLM Effective Date |
Utgången sedan: 2023.09.30 |
Notes |
Efterträdare: successor/replacement product: solution with 7UT82, 7UT85
|
Prisgrupp / Prisgrupp |
B17 / B17 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : N / AL : N |
Ledtid från fabrik |
på förfrågan |
Nettovikt (kg) |
5,100 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
Inte tillgänglig |
Commodity Code |
85363010 |
Katalog ID |
SIPROTEC |
Produktgrupp |
1305 |
Group Code |
U321 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2009.05.25 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|