SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
FDU:70000004064866
Product
Bild lika
STLE 090SM4P M12+N38 Y415V50 The product will be delivered with either the Siemens or Innomotics product brand.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) FDU:70000004064866
Produktbeskrivning STLE 090SM4P M12+N38 Y415V50 The product will be delivered with either the Siemens or Innomotics product brand.
Produkt familj Ordering Data Overview
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 81P / 81P
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 27 Dag/Dagar
Nettovikt (kg) 8,800 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 85030099
Katalog ID MD50.1-NL
Produktgrupp 3565
Group Code R827
Ursprungsland Tjeckien
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2019.07.21
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-02-30-91
eClass 6 27-02-91-90
eClass 7.1 27-02-91-90
eClass 8 27-02-91-90
eClass 9 27-02-30-91
eClass 9.1 27-02-30-91
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
|
Beställ produkten
Mängd 1 Styck
;