SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
A5E39466376001
Product
Bild lika
Repair kit Model 11 valve Model 11 sample valve tool and test kit, (diaphragm plunger) contains: 10-V16040, 5-V16038, 9-O50247, 50-D40005, 50-D40000, 1-G87004, 1-O74995 5-O34024, 6-P56705, 6-V16055, 2-V16052, 1-V16022, 1-V16023, 1-G87004, 1-O74995 5-O34024, 6-P56705, 6-V16055, 2-V16052, 1-V16022, 1-V16023, 3-S52000 1ea.-35''lb, 6.5''lb Torque Screwdriver, 1ea.- 3/16'' Hex and more
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) A5E39466376001
Produktbeskrivning Repair kit Model 11 valve Model 11 sample valve tool and test kit, (diaphragm plunger) contains: 10-V16040, 5-V16038, 9-O50247, 50-D40005, 50-D40000, 1-G87004, 1-O74995 5-O34024, 6-P56705, 6-V16055, 2-V16052, 1-V16022, 1-V16023, 1-G87004, 1-O74995 5-O34024, 6-P56705, 6-V16055, 2-V16052, 1-V16022, 1-V16023, 3-S52000 1ea.-35''lb, 6.5''lb Torque Screwdriver, 1ea.- 3/16'' Hex and more
Produkt familj Ordering Data Overview
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 824 / 824
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99I
Ledtid från fabrik 68 Dag/Dagar
Nettovikt (kg) 5,338 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code 84819000
Katalog ID PA30AI-M
Produktgrupp 4682
Group Code R351
Ursprungsland United States of America
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2017.05.15
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-15-06-91
eClass 6 27-15-06-91
eClass 7.1 27-15-06-91
eClass 8 27-15-06-91
eClass 9 27-15-06-91
eClass 9.1 27-15-06-91
|
Beställ produkten
Mängd 1 Styck
;