SiePortal

Ürün seçimi, satın alma ve destek süreçleriniz için entegre platform – Industry Mall ve Online Support'u bir araya getiriyor.

SiePortal
Search in

The original searchterm was replaced with: 6AG1052-2HB08-7BA0


No results could be found for 6AG1052-2HB08-7BA0 in Product Categories.
However we found 1 product matching your search request.

No results could be found for 6AG1052-2HB08-7BA0 in Documents & Downloads.
However we found 1 product matching your search request.
Product No. / Product Description Listprice / Your price
***spare part*** SIPLUS LOGO! 24RCEO (AC) based on 6ED1052-2HB08-0BA0 with conformal coating, -40…+70 °C, start up -25 °C, logic module, power supply / I/O: 24 V DC/24 V AC/relay, 8 DI/4 DQ, without display, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8 or higher, older projects executable
0 Piece
Product is no longer available. Successor:
6AG1052-2HB08-7BA2 Compare Products
Page 1 of 1    |    |  1  |    |    
Recommended Retail Price
;