172L-10307 - 2W 1/2", 10Cv ball valve assy, chrm-plated brass ball & brass stem, 2-pos NC SR
Article Number (Market Facing Number) |
172L-10307 | BPZ:172L-10307 |
Product Description |
172L-10307 - 2W 1/2", 10Cv ball valve assy, chrm-plated brass ball & brass stem, 2-pos NC SR
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
1,317 Kg |
Package size unit of measure |
CT |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
804766009426 |
UPC |
Not available |
Commodity Code |
8481809020 |
LKZ_FDB/ CatalogID |
BT_Catalog |
Product Group |
QBC0 |
Group Code |
H5CC |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
not available |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|