538-670 - Trunk Interface II, with 115 Vac, 60 Hz, 6 W Power Supply
Notes
Article Number (Market Facing Number) |
538-670 | BPZ:538-670 |
Product Description |
538-670 - Trunk Interface II, with 115 Vac, 60 Hz, 6 W Power Supply
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Successor:no replacement
|
Region Specific PriceGroup / Headquarter Price Group |
|
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Standard lead time ex-works |
5 Day/Days |
Net Weight (kg) |
0,545 Kg |
Packaging Dimension |
4,40 x 12,40 x 2,60 |
Package size unit of measure |
INH |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
9032906120 |
LKZ_FDB/ CatalogID |
BT_Catalog |
Product Group |
QBR1 |
Group Code |
H5ER |
Country of origin |
United States of America |
Compliance with the substance restrictions according to RoHS directive |
Since: 26.01.2018 |
Product class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|