SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7MF15654BB105EA1 | BPZ:7MF15654BB105EA1
Product
7MF15654BB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-15 PSIG
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) 7MF15654BB105EA1 | BPZ:7MF15654BB105EA1
Product Description 7MF15654BB105EA1 - SENSOR, LIQUID/GAS, 0-10V, 0-15 PSIG
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0,227 Kg
Packaging Dimension 3,50 x 6,00 x 1,50
Package size unit of measure INH
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 9026204000
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBE2
Group Code H5DE
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive Since: 05.10.2018
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;