SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
987-103/M10 | BPZ:987-103/M10
Product
987-103/M10 - SR, 20 LB-IN,2-10VDC, SPADE CONNECTION
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) 987-103/M10 | BPZ:987-103/M10
Product Description 987-103/M10 - SR, 20 LB-IN,2-10VDC, SPADE CONNECTION
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 10 Day/Days
Net Weight (kg) 0,455 Kg
Packaging Dimension 6,60 x 10,70 x 6,60
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8501104040
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBD1
Group Code H5CD
Country of origin South Korea
Compliance with the substance restrictions according to RoHS directive Since: 11.01.2019
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;