SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
CPYEN2-10-0.1850 | BPZ:CPYEN2-10-0.1850
Product
CPYEN2-10-0.1850 - Sinorix 1230, 1-1/2-Inch 360-Degree Nozzle, Drill 0.1850 in.
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) CPYEN2-10-0.1850 | BPZ:CPYEN2-10-0.1850
Product Description CPYEN2-10-0.1850 - Sinorix 1230, 1-1/2-Inch 360-Degree Nozzle, Drill 0.1850 in.
Product family BPZ:CPYEN2-.. - Sinorix 1230 Nozzles
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,998 Kg
Package size unit of measure CT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8424909080
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3UE
Group Code H3UL
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive not available
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;