SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
SKD62U-GAMS24-225 | S55195-A130-A423
Product
SKD62U-GAMS24-225 - SKD62U-GAMS24-225 Bray 0-10V, Fail Safe, 225 lbf, Flowrite Series Actuator
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) SKD62U-GAMS24-225 | S55195-A130-A423
Product Description SKD62U-GAMS24-225 - SKD62U-GAMS24-225 Bray 0-10V, Fail Safe, 225 lbf, Flowrite Series Actuator
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9X9999
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 4,270 Kg
Packaging Dimension 21,00 x 33,50 x 17,70
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity Not available
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8412210045
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBC1
Group Code H5CC
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.02.2019
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;