SIMOTICS M compact asynchronous motor 4500 r/min 8.5 kW 18 Nm 24 A 345 V 5000 r/min 9.5 kW 18.1 Nm 24 A 380 V 5500 r/min 10.5 kW 18.2 Nm 24 A 420 V 6000 r/min 11.4 kW 18.1 Nm 24 A 450 V water cooling degree of protection IP65
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number |
1PH8087-1.N2.-...1 |
Product Description |
SIMOTICS M compact asynchronous motor 4500 r/min 8.5 kW 18 Nm 24 A 345 V 5000 r/min 9.5 kW 18.1 Nm 24 A 380 V 5500 r/min 10.5 kW 18.2 Nm 24 A 420 V 6000 r/min 11.4 kW 18.1 Nm 24 A 450 V water cooling degree of protection IP65
|
Product family |
1PH8 for SINAMICS S120 for machine tools |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Price Group |
761 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
20 Day(s) |
Net Weight (kg) |
44,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015230 |
LKZ_FDB/ CatalogID |
SD.NC62ST-1PH8 |
Product Group |
9695 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 05.11.2018 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-02-26-01 |
eClass |
14 |
27-02-26-01 |
eClass |
6 |
27-02-26-01 |
eClass |
7.1 |
27-02-26-01 |
eClass |
8 |
27-02-26-01 |
eClass |
9 |
27-02-26-01 |
eClass |
9.1 |
27-02-26-01 |
ETIM |
7 |
EC001851 |
ETIM |
8 |
EC001851 |
ETIM |
9 |
EC001851 |
UNSPSC |
15 |
26-10-11-14 |
|
|
|
|