MULTIFUNCTION PROTECTIVE RELAY SYNCHRONIZATION (OPTIONAL) AND RESISTANCE TEMPERATURE DETECTOR INTERFACE, GRAPHIC DISPLAY, CASE 1/1 19", 48BI, 21BO, 4 POWER RELAYS, (8 CONTACTS) 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 1A
Notes
Successor hint: SIP 5 O/C Protection 7SJ85, 7SJ82, 7SX800
Article Number |
7SJ6471-.....-.... |
Product Description |
MULTIFUNCTION PROTECTIVE RELAY SYNCHRONIZATION (OPTIONAL) AND RESISTANCE TEMPERATURE DETECTOR INTERFACE, GRAPHIC DISPLAY, CASE 1/1 19", 48BI, 21BO, 4 POWER RELAYS, (8 CONTACTS) 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 1A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 30.09.2024 |
Notes |
Successor hint: SIP 5 O/C Protection 7SJ85, 7SJ82, 7SX800
|
Price Group |
184 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
13,500 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIP3.1 |
Product Group |
1315 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.05.2009 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Not available |
|
|
|