BD2-AK06/LSM-3VA14-M-630-4-TM24 BD2 tap-off unit with circuit breaker 630 A / 3VA14 / 4-pole / thermomagnetic trip unit with motorized operating mechanism Switching capacity 55 kA
Article Number |
BVP:662507 |
Product Description |
BD2-AK06/LSM-3VA14-M-630-4-TM24 BD2 tap-off unit with circuit breaker 630 A / 3VA14 / 4-pole / thermomagnetic trip unit with motorized operating mechanism Switching capacity 55 kA
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
13X |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
--33---- |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
30 Day(s) |
Net Weight (kg) |
40,400 Kg |
Packaging Dimension |
494,00 x 924,00 x 408,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169832588 |
UPC |
Not available |
Commodity Code |
85369001 |
LKZ_FDB/ CatalogID |
LV70 |
Product Group |
3732 |
Group Code |
P374 |
Country of origin |
Czech Republic |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-27-02 |
eClass |
14 |
27-14-27-02 |
eClass |
6 |
27-14-27-02 |
eClass |
7.1 |
27-14-27-02 |
eClass |
8 |
27-14-27-02 |
eClass |
9 |
27-14-27-02 |
eClass |
9.1 |
27-14-27-02 |
ETIM |
7 |
EC000008 |
ETIM |
8 |
EC000008 |
ETIM |
9 |
EC000008 |
|
|
|
|