ENG_149779.XML
The following SIPLUS S7-400 high-availability CPUs with a graded performance spectrum are available for a wide range of different applications in extreme ambient conditions:
- SIPLUS S7-400 CPU 412H
- SIPLUS S7-400 CPU 414H
- SIPLUS S7-400 CPU 416H
- SIPLUS S7-400 CPU 417H
SIPLUS S7-400 high-availability CPUs are designed for use in the following extended ambient conditions:
- Extended ambient temperature range from -25 °C to +70 °C
- Where increased resistance to chemical, mechanical and biological loading as well as salt spray is required
- Higher installation altitudes
- In relative humidity up to 100%