ENG_519466.XML
You can learn here about the upgrade packages that are available for upgrading SIMATIC PCS 7 V8.0/V8.1 to V8.2, and the system components that are involved in the various upgrade packages.
The upgrades are divided into:
- Upgrades for Engineering System and Management Console
- Upgrades for Operator System including OpenPCS 7 and Web Option for OS
- Upgrades for Process Historian and Information Server
- Upgrades for Maintenance Station
- Upgrades for SIMATIC BATCH
- Upgrades for SIMATIC Route Control
Products outside the SIMATIC PCS 7 product range
Upgrades for products from the product line of Totally Integrated Automation (TIA) that do not directly belong to the product range of SIMATIC PCS 7 and are therefore subject to their own version cycle are summarized in a separate Section “Updates/upgrades asynchronous to PCS 7 version". These include, for example:
- SIMATIC PDM
- Software for Safety Integrated for Process Automation
- S7‑PLCSIM simulation software
- Industrial Ethernet communication software for CP
Information is also provided there on the relationship between the various product versions and the SIMATIC PCS 7 versions.