|
|
SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Output voltage: 0 – Input voltage: 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
|
|
|
|
|
|
|
SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 2.5/1.5 A 45-66 Output voltage: 0 – Input voltage: 1.2 A 0-330 Hz Motor: 0.1 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
|
|
Configure
|
|
|
|
|
SINAMICS V90, Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Output voltage: 0 – Input voltage: 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
|
|
|
|
|
|
|
SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 3.0/1.8 A 45-66 Output voltage: 0 – Input voltage: 1.4 A 0-330 Hz Motor: 0.2 kW Degree of protection: IP20 Size A, 45x170x170 (WxHxD)
|
|
Configure
|
|
|
|
|
SINAMICS V90 Input voltage: 200-240 V 1/3-phase AC -15%/+10% 5.0/3.0 A 45-66 Hz Output voltage: 0 – Input 2.6 A 0-330 Hz Motor: 0.4 kW Degree of protection: IP20 Size B, 55x170x170 (WxHxD)
|
|
Configure
|
|
|
|
|
SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 5.0/3.0 A 45-66 Hz Output voltage: 0 – Input 2.6 A 0-330 Hz Motor: 0.4 kW Degree of protection: IP20 Size B, 55x170x170 (WxHxD)
|
|
Configure
|
|
|
|
|
SINAMICS V90 Input voltage: 200-240 V 1/3-phase AC -15%/+10% 10.4 A/5.0 A 45-66 Output voltage: 0 – Input 4.7 A 0-330 Hz Motor: 0.75 kW Degree of protection: IP20 Size C, 80x170x195 (WxHxD)
|
|
Configure
|
|
|
|
|
SINAMICS V90, with PROFINET Input voltage: 200-240 V 1/3-phase AC -15%/+10% 10.4 A/5.0 A 45-66 Output voltage: 0 – Input 4.7 A 0-330 Hz Motor: 0.75 kW Degree of protection: IP20 Size C, 80x170x195 (WxHxD)
|
|
Configure
|
|
|
|
|
SINAMICS V90 Input voltage: 200-240 V 3-P -15%/+10% 7.0 A 45-66 Hz Output voltage: 0 – Input 6.3 A 0-330 Hz Motor: 1 kW Degree of protection: IP20 Size D, 95x170x195 (WxHxD)
|
|
Configure
|
|
|
|
|
SINAMICS V90, with PROFINET Input voltage: 200-240 V 3-P -15%/+10% 7.0 A 45-66 Hz Output voltage: 0 – Input 6.3 A 0-330 Hz Motor: 1 kW Degree of protection: IP20 Size D, 95x170x195 (WxHxD)
|
|
Configure
|
|
|