SiePortal

Integrovaná platforma spojující funkce Industry Mall a Online Support, ve které najdete produktové a technické informace, přehled objednávek a která umožňuje online objednávání výrobků.

SiePortal
Hledat v
Produktový katalog
  • Produktový katalog
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimalizovat
  • Automation technology
    • SITOP power supplies
      • Basic power supplies
        • LOGO!Power
          • 1-phase, 5 V DC
          • 1-phase, 12 V DC
          • 1-phase, 15 V DC
          • 1-phase, 24 V DC
  • Software

1-phase, 5 V DC

Spice Selection Filters
Technická pomoc
operational current at AC-3 at 400 V
operational current at AC-3 at 690 V
control version of the switch operating mechanism
design of the surge suppressor
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
number of NO contacts instantaneous contact
number of NC contacts instantaneous contact
type of electrical connection of magnet coil
Vše k 1-phase, 5 V DC
This kind of information is not available for this product.
;