- Building automation systems
- HVAC products
- Security
- Fire safety (UL)
| |
SIPLUS CPU 1515F-2 PN
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 24 V AC, 45-450 Hz, auxiliary contacts: 1 NC, screw terminal
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 110 V AC, 45-450 Hz, auxiliary contacts: 1 NC, screw terminal
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 230 V AC, 45-450 Hz, auxiliary contacts: 1 NC, screw terminal
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 230 V AC, 45-450 Hz, auxiliary contacts: 1 NC, screw terminal, multi-unit packaging, pack = 50 units
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 24 V DC, auxiliary contacts: 1 NC, screw terminal
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 24 V AC, 45-450 Hz, auxiliary contacts: 1 NC, flat connector 6.3 x 0.8 mm
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 110 V AC, 45-450 Hz, auxiliary contacts: 1 NC, flat connector 6.3 x 0.8 mm
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 230 V AC, 45-450 Hz, auxiliary contacts: 1 NC, flat connector 6.3 x 0.8 mm
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 24 V DC, auxiliary contacts: 1 NC, flat connector 6.3 x 0.8 mm
|
|
|
|
|
|
|
power relay, AC-3, 8.4 A, 4 kW / 400 V, 3-pole, 24 V AC, 45-450 Hz, auxiliary contacts: 1 NO, screw terminal
|
|
|
|
|
|
|
|
|