02.06.2024 2:45:17 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5897-4MC00-0AA0
Product
ANT897-4MC mobile wireless antenna for GSM (2G), UMTS (3G) and for public 3/4/5G mobile wireless networks and private 5G networks worldwide; omnidirectional characteristic; 600..5000 MHz; antenna gain: 2..3dBi, including N-Connect male connection, IP67 -30..+70°C, national approvals to be observed; for direct installation with N-Connect connection system scope of delivery: 1x ANT 897-4MC, compact instructions as hard copy German/English.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5897-4MC00-0AA0
Product Description ANT897-4MC mobile wireless antenna for GSM (2G), UMTS (3G) and for public 3/4/5G mobile wireless networks and private 5G networks worldwide; omnidirectional characteristic; 600..5000 MHz; antenna gain: 2..3dBi, including N-Connect male connection, IP67 -30..+70°C, national approvals to be observed; for direct installation with N-Connect connection system scope of delivery: 1x ANT 897-4MC, compact instructions as hard copy German/English.
Product family Mobile network antennas
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5M2 / 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,096 Kg
Packaging Dimension 6,00 x 16,00 x 2,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169857994
UPC 195125265516
Commodity Code 85177100
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Taiwan, China
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-07
eClass 14 19-07-01-07
eClass 6 19-07-01-90
eClass 7.1 19-07-01-90
eClass 8 19-07-01-90
eClass 9 19-07-01-90
eClass 9.1 19-07-01-90
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
|
Buy product
Quantity 1 Piece
;