- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Industrial Ethernet
- PROFINET
- PROFIBUS
- AS-Interface
 - IO-Link
 - SIMATIC Modbus/TCP
- Industrial wireless communication
- Industrial remote communication
- Telecontrol
- Teleservice
- Remote networks
- Industrial routers
- Industrial security components
- Management platform for remote networks
- Accessories for remote networks
- Mobile network antennas
- GPS antennas
- Antenna connection system
- 1-phase, 24 V DC (for S7-1500 and ET 200MP)
- PLUGs/removable data storage media
- Mounting accessories
- Industrial Security
- Rugged Communication
- Professional Services for industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Cranes
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Services
- ... and everything else you need
| |
Antenna connection system
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
N-Connect male termination Impedance TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
|
|
|
|
|
|
|
N-Connect male/male couplers coupling piece.
|
|
|
|
|
|
|
Lightning protector LP798-1N, Lightning protection element with N/N Female/female connection, IP66/68 (-40...+85 °C), 0...6 GHz; with gas discharge technology for SCALANCE W and M antennas, compact instructions as hard copy German/English.
|
|
|
|
|
|
|
N-Connect Female/female Panel feedthrough, cabinet bushing, 2.4 GHz and 5 GHz for Wall thickness max. 4.5 mm.
|
|
|
|
|
|
|
N-Connect male termination Impedance TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
|
|
|
|
|
|
|
Elbow adapter SMA/SMA male/female.
|
|
|
|
|
|
|
N-Connect male termination resistor TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
|
|
|
|
|
|
|
N-Connect male/male flexible connection cable pre-assembled; length 1 m; flexible cable, for example, for the connection to antennas, suitable for IWLAN and mobile radio.
|
|
|
|
|
|
|
N-Connect male/male flexible connection cable pre-assembled; length 2 m flexible cable, for example, for the connection to antennas, suitable for IWLAN and mobile radio.
|
|
|
|
|
|
|
N-Connect male/male flexible connection cable pre-assembled; length 5 m flexible cable, for example, for the connection to antennas, suitable for IWLAN and mobile radio.
|
|
|
|
|
|
|
|
|