| |
Bewegungsmelder
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
IWLAN access point, SCALANCE W1788-1 M12, 1 radio, 4 N-CON antenna port, iFeatures support via CLP, IEEE 802.11a/b/g/h/n/ac, 2.4/5GHz, gross 1733 Mbit/s per radio, 2x M12 max. 1 Gbit/s, PoE, redundant 24 V DC,M12 A-coded IP65, -20..+70°C, CLP slot, WPA2/802.11i/e, observe national approvals! CERT ID: RAPAC-W1-M12-E4, includes: MPCIE-R1-ABGNAC-U4, scope of delivery: M12 sealing caps, for operation outside of USA/Israel
|
|
|
|
|
|
|
|
|
IWLAN access point, SCALANCE W1788-2 M12, 2 radios, 8 N-CON antenna port, iFeatures support via CLP, IEEE 802.11a/b/g/h/n/ac, 2.4/5GHz, gross 1733 Mbit/s per radio, 2x M12 max. 1 Gbit/s, PoE, redundant 24 V DC,M12 A-coded IP65, -20..+70°C, CLP slot, WPA2/802.11i/e, observe national approvals! CERT. ID: RAPAC-W2-M12-E4, includes: MPCIE-R1-ABGNAC-U4, scope of delivery: for operation outside of USA/Israel
|
|
|
Successor:The product portfolio 802.11ax is available, please check out SCALANCE WAM766-1
|
|
|
|
|
|
IWLAN access point, SCALANCE W1788-2IA M12, 2 radios, 8 internal antennas, iFeatures support via CLP, IEEE 802.11a/b/g/h/n/ac, 2.4/5GHz, gross 1733 Mbit/s per radio, 2x M12 max. 1 Gbit/s, PoE, redundant 24 V DC, M12 A-coded IP65, -20..+70°C, CLP slot, WPA2/802.11i/e, observe national approvals! CERT ID: RAPAC-W2-M12-I4, includes: MPCIE-R1-ABGNAC-U4, scope of delivery: 1x joint block; for operation outside of USA/Israel .
|
|
|
Successor:The product portfolio 802.11ax is available, please check out SCALANCE WAM766-1
|
|
|
|
|
|
|
|