|
|
SIRIUS, central unit 3RK3 Basic for modular Safety system 3RK3 4/8 F-DI,1F-RO,1 F-DO,24 V DC parameterizable using software Safety ES 45 mm width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1)
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|
|
|
SIRIUS, central unit 3RK3 Basic for modular Safety system 3RK3 4/8 F-DI,1F-RO,1 F-DO,24 V DC parameterizable using software Safety ES 45 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1)
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|
|
|
SIRIUS, Central unit 3RK3 ASIsafe Basic for modular Safety system 3RK3 1/2F-DI, 6DI, 1F-RO, 1F-DO,24 V DC Monitoring of ASI slaves Control of 8 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) No extension module connectable
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|
|
|
SIRIUS, Central unit 3RK3 ASIsafe Basic for modular Safety system 3RK3 1/2F-DI, 6DI, 1F-RO, 1F-DO,24 V DC Monitoring of ASI slaves Control of 8 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) No extension module connectable
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|
|
|
SIRIUS, Central unit 3RK3 ASIsafe Extended for modular Safety system 3RK3 2/4 F-DI, 4 DI, 1 F-RO, 1 F-DO,24 V DC Monitoring of ASI slaves Control of 10 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) 2 extension modules connectable
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|
|
|
SIRIUS, Central unit 3RK3 ASIsafe Extended for modular Safety system 3RK3 2/4 F-DI, 4 DI, 1 F-RO, 1 F-DO,24 V DC Monitoring of ASI slaves Control of 10 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) 2 extension modules connectable
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|
|
|
SIRIUS, Central unit 3RK3 Advanced for modular Safety system 3RK3 4/8 F-DI,1F-RO,1 F-DO,24 V DC Monitoring of ASI slaves Control of 12 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm width screw terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) 9 extension modules connectable
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|
|
|
SIRIUS, Central unit 3RK3 Advanced for modular Safety system 3RK3 4/8 F-DI,1F-RO,1 F-DO,24 V DC Monitoring of ASI slaves Control of 12 safe outputs on AS-Interface bus parameterizable using software Safety ES 45 mm overall width Spring-type terminal Up to SIL3 (IEC 61508) Up to Performance Level E (ISO 13849-1) 9 extension modules connectable
|
|
|
Sucessor:successor 3SK2, S7-1200F or ET200SP when AS-i is used
|
|
|
|