Transponder
|
Features
|
MDS D100
P_FS10_XX_01256
|
Universal transponder in credit card format with 112 bytes EEPROM. Suitable for the identification of transport units in production-related logistics. Can also be used on metal surfaces with spacer.
|
MDS D200
P_FS10_XX_00892
|
Universal transponder in credit card format with 256 bytes EEPROM. Suitable for the identification of transport units in production-related logistics. Can also be used on metal surfaces with spacer.
|
MDS D400
P_FS10_XX_00962
|
Universal transponder in credit card format with 2 000 bytes FRAM. Suitable for the identification of transport units in production and logistics. Can also be used on metal surfaces with spacer.
|
MDS D126
P_FS10_XX_00766
|
Compact and rugged disk transponder with 112 bytes EEPROM. For the identification of transport units in production-related logistics. The transponder can also be used in harsh environments. Can also be used on metal surfaces with spacer.
|
MDS D426
P_FS10_XX_00817
|
Compact and rugged disk transponder with 2 000 bytes FRAM. For the identification of transport units in production-related logistics. The transponder can also be used in harsh environments. Can also be used on metal surfaces with spacer.
|
MDS D526
P_FS10_XX_01163
|
Compact and rugged disk transponder with 8192 bytes FRAM. For the identification of transport units in production-related logistics. The transponder can also be used in harsh environments. Can also be used on metal surfaces with spacer.
|
MDS E600
P_KT01_XX_00378
|
Universal data memory (752 bytes EEPROM) in credit card format (85 mm × 54 mm × 0.8 mm) for secure and fast setup of application-specific identification systems. Degree of protection IP68, temperature range up to +60 °C and max. read/write distance of 70 mm.
|
MDS E611
P_KT01_XX_00379
|
Universal data memory (752 bytes EEPROM) in credit card format (85 mm × 54 mm × 2.5 mm) for secure and fast setup of application-specific identification systems. Degree of protection IP67, temperature range up to +85 °C and max. read/write distance of 100 mm.
|