22.12.2024 3:27:46 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4141-1AA14-0FA0
Product
Image similar
SIMATIC IPC427E (Microbox PC); HD graphic onboard, 4x USB V3.0 (high current); PCIE (optional); Celeron G3902E; 3x Gbit Ethernet (IE/PN); w/o mounting accessories; working memory 4GB; w/o RS232/485; 1x PCIe (x4); Windows 7 Ultimate SP1, 64 Bit, MUI (ge, en, es, fr, it); w/o replaceable mass storage; Internal mass storage: 240 GB Solid-State Drive SATA; w/o SIMATIC Software; 24 V DC industrial power supply
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4141-1AA14-0FA0
Product Description SIMATIC IPC427E (Microbox PC); HD graphic onboard, 4x USB V3.0 (high current); PCIE (optional); Celeron G3902E; 3x Gbit Ethernet (IE/PN); w/o mounting accessories; working memory 4GB; w/o RS232/485; 1x PCIe (x4); Windows 7 Ultimate SP1, 64 Bit, MUI (ge, en, es, fr, it); w/o replaceable mass storage; Internal mass storage: 240 GB Solid-State Drive SATA; w/o SIMATIC Software; 24 V DC industrial power supply
Product family SIMATIC IPC427E
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 202 / 202
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 2,000 Kg
Packaging Dimension 25,30 x 36,70 x 22,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622468043
UPC 804766559891
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 2378
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25.08.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
;