|
|
SIMATIC IPC527G (Box PC); 2x Gigabit Ethernet (IE/PN); 1x display port, 1x VGA; 4x USB3.0; 2x RS232/485/422 (can be selected); 100/240 V AC power supply
|
|
Configure
|
Product Configuration is incomplete. Please check the configuration.
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G, (Box PC); Pentium G4400 (2C/2T, 3.3 GHz); 1 TB HDD, internal; 4 GB DDR4; without operating system; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8 bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3.2 (3.6) GHz); 1 TB HDD, internal; 8 GB DDR4; without operating system; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8 bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3.2 (3.6) GHz); 1 TB HDD, internal; 8 GB DDR4; Windows 7 Ultimate 64-bit, MUI; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8 bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3.2 (3.6) GHz); 256 GB SSD, internal; 8 GB DDR4; Windows 7 Ultimate 64 bit, MUI; 2x Gigabit Ethernet (IE/PN); 1x display port, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8bit DIO, 2x PCI; 1xPCIex16,1x PCIe x1; 100/240 V AC power power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3.2 (3.6) GHz); 256 GB SSD, internal; 8 GB DDR4; Windows 10 Enterprise 2016 LTSB 2x Gigabit Ethernet (IE/PN); 1x display port, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240 V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC); Core i5-6500 (4C/4T, 3,4 (3,6) GHz); 256 GB SSD, internal; 8 GB DDR4; Windows 10 IoT Enterprise LTSC 2019 64 bit, MUI; 2x Gigabit Ethernet (IE/PN); 1x display port, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8bit DIO, 1xPCIex16,1x PCIex4; 2xPCIex1; 100/240 V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC); Core i7-6700 (4C/8T, 3,4 (4,0) GHz); 256 GB SSD, internal; 8 GB DDR4; Windows 10 IoT Enterprise LTSC 2019 64 bit, MUI; 2x Gigabit Ethernet (IE/PN); 1x display port, 1x VGA; 4x USB 3.0, 2x USB 2.0; 2x RS232/485/422 (can be selected); 2x RS232, 1x 8bit DIO, 1xPCIex16,1x PCIex4; 2xPCIex1; 100/240 V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC), Core i7-6700 (4C/8T, 3.4 (4.0) GHz); 512 GB SSD, internal; 8 GB DDR4; Windows 7 Ultimate 64 bit, MUI; 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB3.0, 2x USB2.0; 2x RS232/485/422 (switchable); 2x RS232, 1x 8bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|
|
|
SIMATIC IPC527G (Box PC), Core i7-6700 (4C/8T, 3.4 (4.0) GHz); 512 GB SSD, internal; 8 GB DDR4; Windows 10 Enterprise 2016 LTSB 2x Gigabit Ethernet (IE/PN); 1x DisplayPort, 1x VGA; 4x USB3.0, 2x USB2.0; 2x RS232/485/422 (switchable); 2x RS232, 1x 8bit DIO, 2x PCI; 1x PCIe x16, 1x PCIe x1; 100/240V AC power supply without line cable
|
|
|
This product cannot be ordered currently. If you need support please contact your Siemens partner
|
|
|
|