SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV2124-6GJ00-0AX0
Product
Image similar
protective film 7" widescreen for KTP700 Basic 2nd generation, TP700 Comfort, scope of supply: 10 protective films
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6AV6671-8XD00-0AX0
90-degree angle adapter, 1:1, can be screwed together with RS-485/422 interface or RS-232 interface, scope of supply: 1 angle adapter
6AV6671-8XE00-0AX0
converter RS-422, male, 9-pole to RS-232 male, 9-pole, can be screwed together with RS-422 interface, cable outlet 180 degrees, for connection of third-party PLC, scope of supply: 1 converter
6AV6671-8XJ00-0AX0
converter RS-422, male, 9-pole to TTY female, 15-pole, can be screwed together with RS-422 interface, cable outlet 180 degrees, for connection of SIMATIC S5, scope of supply: 1 converter
6AV2181-4XM00-0AX0
memory card interlock Comfort Panel 7 ... 22", plastic for protects memory card against falling out, scope of supply: 5 units memory card interlocks
Product
Article Number (Market Facing Number) 6AV2124-6GJ00-0AX0
Product Description protective film 7" widescreen for KTP700 Basic 2nd generation, TP700 Comfort, scope of supply: 10 protective films
Product family Protective films
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 2Z7 / 2Z7
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,182 Kg
Packaging Dimension 21,50 x 30,20 x 0,70
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4025515079309
UPC 040892867756
Commodity Code 39199080
LKZ_FDB/ CatalogID ST80.1Q
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.04.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Package
;