- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
- - spare part - - SCALANCE M876-4 LTE (4G) NAM; for wireless IP communication from Ethernet- based automation devices via LTE (4G) mobile radio, optimized for use in North America, VPN, firewall, NAT; 4-port switch; 2x SMA antennas, MIMO technology; 1x digital input, 1x digital output; observe national approvals!
Notes
Product is no longer available
Sucessor:Successor M876-4 (World) 6GK5876-4AA10-2BA2. Verizon certification still pending
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GK5876-4AA00-2DA2 |
Product Description |
- - spare part - - SCALANCE M876-4 LTE (4G) NAM; for wireless IP communication from Ethernet- based automation devices via LTE (4G) mobile radio, optimized for use in North America, VPN, firewall, NAT; 4-port switch; 2x SMA antennas, MIMO technology; 1x digital input, 1x digital output; observe national approvals!
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.10.2024 |
Notes |
Product is no longer available
Sucessor:Successor M876-4 (World) 6GK5876-4AA10-2BA2. Verizon certification still pending
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
5PC / 5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,389 Kg |
Packaging Dimension |
147,00 x 35,00 x 127,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622225806 |
UPC |
804766252570 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
X0AH |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
d60968fe-b978-4724-ac13-0be96d712f90 |
|
Not available |
|
|
|