SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6XV1870-3QE30
Product
Industrial Ethernet TP Cord RJ45/RJ45, CAT 6A, TP cable 4x2, pre-assembled with 2 RJ45 connectors, length 0.3 m.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6XV1870-3QE30
Product Description Industrial Ethernet TP Cord RJ45/RJ45, CAT 6A, TP cable 4x2, pre-assembled with 2 RJ45 connectors, length 0.3 m.
Product family IE TP cord
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5K1 / 5K1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 0,022 Kg
Packaging Dimension 5,50 x 19,00 x 2,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169856539
UPC 804766364174
Commodity Code 85444210
LKZ_FDB/ CatalogID IK
Product Group 2427
Group Code R323
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.12.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-06-03-07
eClass 14 27-06-03-07
eClass 6 27-06-03-07
eClass 7.1 27-06-03-07
eClass 8 27-06-03-07
eClass 9 27-06-03-07
eClass 9.1 27-06-03-07
ETIM 7 EC003249
ETIM 8 EC003249
ETIM 9 EC003249
IDEA 4 1722
UNSPSC 15 26-12-16-09
|
Buy product
Quantity 1 Piece
Frequently bought together:
6XV1870-3QH10
工业以太网 TP Cord RJ45/RJ45,CAT 6A,TP 电缆 4x2,预制,带有 2 个 RJ45 连接器,长度 1m
6XV1870-3QH20
工业以太网 TP Cord RJ45/RJ45,CAT 6A,TP 电缆 4x2,预制,带有 2 个 RJ45 连接器,长度 2m
6XV1870-3QH30
工业以太网 TP Cord RJ45/RJ45,CAT 6A,TP 电缆 4x2,预制,带有 2 个 RJ45 连接器,长度 3m
6XV1870-3QE50
工业以太网 TP Cord RJ45/RJ45,CAT 6A,TP 电缆 4x2,预制,带有 2 个 RJ45 连接器,长度 0.5m
1FT7042-5AF71-1CH1-Z J09
SIMOTICS S 同步电机 1FT7,M0 = 3Nm (100K)NN = 3000rpm,PN=0.85kW 自冷却式 结构 IMB 5(IM V1,IM V3) 经典法兰(1FT6/1FK7 相兼容) 功率插头 可旋转 24 位绝对值编码器 + 12 位多匝 带 Drive-CLiQ 接口 (编码器 AM24DQI) 光滑的轴,带驻车 制动器,径向跳动公差 N 振动强度等级 A 防护等级 IP65 J09:ALPHA SP +,SP 075S-MF1 行星齿轮变速器,1 级 I = 10,带滑键
;