25.01.2025 3:42:32 PM
6GK5896-4MA00-0AA3
Product
ANT896-4MA mobile wireless antenna for GSM (2G), UMTS (3G) and LTE(4G) networks; Omnidirectional Characteristic, Radially rotatable, with additional joint, Antenna gain: 2 dBi, incl. SMA plug, IP54, (-40-+85 °C), observe national approvals; for direct installation with SMA connection system; scope of delivery: 1x ANT 896-4MA, compact instructions as hard copy German/English.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5896-4MA00-0AA3
Product Description ANT896-4MA mobile wireless antenna for GSM (2G), UMTS (3G) and LTE(4G) networks; Omnidirectional Characteristic, Radially rotatable, with additional joint, Antenna gain: 2 dBi, incl. SMA plug, IP54, (-40-+85 °C), observe national approvals; for direct installation with SMA connection system; scope of delivery: 1x ANT 896-4MA, compact instructions as hard copy German/English.
Product family Mobile network antennas
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5M2 / 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,058 Kg
Packaging Dimension 210,00 x 24,00 x 24,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169855358
UPC 804766057908
Commodity Code 85177100
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin China
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-07
eClass 14 19-07-01-07
eClass 6 19-07-01-90
eClass 7.1 19-07-01-90
eClass 8 19-07-01-90
eClass 9 19-07-01-90
eClass 9.1 19-07-01-90
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
UNSPSC 15 43-22-31-08
|
Buy product
Quantity 1 Piece
;