SIMATIC RF680T heat resistant tag; 130x 32x 15 mm; ISO 18000-6C, EPC Class 1 GEN 2, Frequency 865 to 928 MHz, Chip type NXP G2XM, EPC 240 bit 64 byte add-on memory, Minimum order quantity 10 units.
Notes
Article Number (Market Facing Number) |
6GT2810-2HG80 |
Product Description |
SIMATIC RF680T heat resistant tag; 130x 32x 15 mm; ISO 18000-6C, EPC Class 1 GEN 2, Frequency 865 to 928 MHz, Chip type NXP G2XM, EPC 240 bit 64 byte add-on memory, Minimum order quantity 10 units.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.07.2023 |
Notes |
|
Successor |
6GT2810-2HG81 |
Successor Description |
SIMATIC RF680T 130x 32x 15 mm (LxWxH) ISO18000-63 frequency 865 to 928 MHz NXP G2 XM EPC ID 30 byte/240 bit user-memory 64 byte/512 bit printing not possible On-Metal -40 °C to +220 °C IP68/IPx9K range 5 m 10 units/pack 10 units MOQ |
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,050 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4042948506554 |
UPC |
040892552119 |
Commodity Code |
84719000 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|