SIMATIC RF680T 130x 32x 15 mm (LxWxH) ISO18000-63 frequency 865 to 928 MHz NXP G2 XM EPC ID 30 byte/240 bit user-memory 64 byte/512 bit printing not possible On-Metal -40 °C to +220 °C IP68/IPx9K range 5 m 10 units/pack 10 units MOQ
Article Number (Market Facing Number) |
6GT2810-2HG81 |
Product Description |
SIMATIC RF680T 130x 32x 15 mm (LxWxH) ISO18000-63 frequency 865 to 928 MHz NXP G2 XM EPC ID 30 byte/240 bit user-memory 64 byte/512 bit printing not possible On-Metal -40 °C to +220 °C IP68/IPx9K range 5 m 10 units/pack 10 units MOQ
|
Product family |
RF68xT |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
60 Day/Days |
Net Weight (kg) |
0,035 Kg |
Packaging Dimension |
258,00 x 80,00 x 258,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
10 |
EAN |
4034106026905 |
UPC |
195125499331 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-02 |
eClass |
14 |
27-28-04-02 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-02 |
eClass |
9.1 |
27-28-04-02 |
ETIM |
7 |
EC002996 |
ETIM |
8 |
EC002996 |
ETIM |
9 |
EC002996 |
|
|
|
|