26.06.2024 3:27:15 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FG1601-1RC26-2AU1-Z
Product
Image similar
SIMOTICS S-1FG1 synchronous servo geared motor helical worm gear unit C29 motor type CT 600V AH36 Mmax=4.5 Nm Pn=0.41 kW
Notes
Product Configuration is incorrect. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FG1601-1RC26-2AU1-Z
Product Description SIMOTICS S-1FG1 synchronous servo geared motor helical worm gear unit C29 motor type CT 600V AH36 Mmax=4.5 Nm Pn=0.41 kW
Product family Servo helical worm geared motors
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incorrect. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 769 / 769
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 8,012 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015100
LKZ_FDB/ CatalogID D41
Product Group 5685
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.09.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
This product has to be configured before it can be ordered.
;