05.05.2024 12:35:37 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FN3002-0TK02-1AB0
Product
Image similar
SIMOTICS L Cooling profile for secondary section Size 050 to 200 Hollow aluminum profile; per secondary section track 2 units required Length in number of secondary parts, cable grommet nipple Price per secondary section segment Number=0+1
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FN3002-0TK02-1AB0
Product Description SIMOTICS L Cooling profile for secondary section Size 050 to 200 Hollow aluminum profile; per secondary section track 2 units required Length in number of secondary parts, cable grommet nipple Price per secondary section segment Number=0+1
Product family SIMOTICS L-1FN3 linear motors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 763 / 763
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,120 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85030099
LKZ_FDB/ CatalogID PM21
Product Group 9633
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2019
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-28-91
eClass 14 27-02-28-91
eClass 6 27-02-28-01
eClass 7.1 27-02-91-09
eClass 8 27-02-91-09
eClass 9 27-02-28-91
eClass 9.1 27-02-28-91
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-11-15-06
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;