24.11.2024 7:33:59 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1FT7042-5AF71-1DG1
Product
Image similar
SIMOTICS S Synchronous motor 1FT7, M0=3Nm (100K) NN=3000rpm, PN=0.85kW Naturally cooled Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) POWER CONNECTOR ROTATABLE INCREMENTAL ENCODER 2048 S/R WITH DRIVE-CLIQ INTERFACE (ENCODER I-2048) CONNECTOR ROTATABLE PLAIN SHAFT, W/O HOLDING BRAKE; ACC. TOLERANCE N VIBRATION SEVERITY GRADE A, DEGREE OF PROTECTION IP 65
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1FT7042-5AF71-1DG1
Product Description SIMOTICS S Synchronous motor 1FT7, M0=3Nm (100K) NN=3000rpm, PN=0.85kW Naturally cooled Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) POWER CONNECTOR ROTATABLE INCREMENTAL ENCODER 2048 S/R WITH DRIVE-CLIQ INTERFACE (ENCODER I-2048) CONNECTOR ROTATABLE PLAIN SHAFT, W/O HOLDING BRAKE; ACC. TOLERANCE N VIBRATION SEVERITY GRADE A, DEGREE OF PROTECTION IP 65
Product family 1FT7 servomotors for SINAMICS S120
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 762 / 762
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 4,704 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766458590
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC61ST-1FT7
Product Group 9693
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-24-01
eClass 14 27-02-24-01
eClass 6 27-02-24-01
eClass 7.1 27-02-24-01
eClass 8 27-02-24-01
eClass 9 27-02-24-01
eClass 9.1 27-02-24-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;