17.09.2024 12:26:23 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8107-1HS02-1BH1
Product
Image similar
SIMOTICS M compact asynchronous motor Y2000RPM, 11 kW 53 Nm, 26.7 A, 368 V D5000RPM, 11 kW 21 Nm, 28 A, 410 V Y1500RPM, 8.5 kW 54 Nm, 27 A, 275 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection INCREMENT. ENCODER HTL 1024 S/R (ENCODER HTL1024S/R) with TEMPERAT. SENSOR KTY84-130 DESIGN IM B5 (IMV 1,IM V3) SHAFT WITH FITTED KEY FULL-KEY BALANCING BEARING: STANDARD WITH FIXED BEARING, VIBRATION SEVERITY GRADE: R/A, SHAFT AND FLANGE ACCURACY: R POWER CONNECTOR (ABOVE) CABLE ENTRY ON THE ND-END SIGNAL CONNECTION LEFT
Notes
Sucessor:product with Pt1000 1PH8+++-+++++-+++2
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8107-1HS02-1BH1
Product Description SIMOTICS M compact asynchronous motor Y2000RPM, 11 kW 53 Nm, 26.7 A, 368 V D5000RPM, 11 kW 21 Nm, 28 A, 410 V Y1500RPM, 8.5 kW 54 Nm, 27 A, 275 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection INCREMENT. ENCODER HTL 1024 S/R (ENCODER HTL1024S/R) with TEMPERAT. SENSOR KTY84-130 DESIGN IM B5 (IMV 1,IM V3) SHAFT WITH FITTED KEY FULL-KEY BALANCING BEARING: STANDARD WITH FIXED BEARING, VIBRATION SEVERITY GRADE: R/A, SHAFT AND FLANGE ACCURACY: R POWER CONNECTOR (ABOVE) CABLE ENTRY ON THE ND-END SIGNAL CONNECTION LEFT
Product family 1PH8 for SINAMICS S120 for machine tools
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.10.2020
Notes
Sucessor:product with Pt1000 1PH8+++-+++++-+++2
Price data
Region Specific PriceGroup / Headquarter Price Group 7A6 / 7A6
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 73,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766328794
Commodity Code 85015230
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9632
Group Code R2S3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05.11.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-01
eClass 14 27-02-26-01
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-14
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;