17.09.2024 12:29:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8133-1DD03-0LA1
Product
Image similar
SIMOTICS M compact asynchronous motor 1000 r/min 12 kW 115 Nm 30 A 319 V 1150 r/min 13.5 kW 112 Nm 29 A 361 V 1350 r/min 15 kW 106 Nm 28 A 417 V 1500 r/min 16.6 kW 106 Nm 28 A 459 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface Design IM B35 (IM V15, (IM V35) PLAIN SHAFT WITHOUT FITTED KEY; BEARING: PERFORMANCE, VIBRATION SEVERITY GRADE: SPECIAL/B, SHAFT AND FLANGE ACCURACY: SPECIAL TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8133-1DD03-0LA1
Product Description SIMOTICS M compact asynchronous motor 1000 r/min 12 kW 115 Nm 30 A 319 V 1150 r/min 13.5 kW 112 Nm 29 A 361 V 1350 r/min 15 kW 106 Nm 28 A 417 V 1500 r/min 16.6 kW 106 Nm 28 A 459 V forced ventilation; direction of air flow DE--> NDE; IP55 degree of protection Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface Design IM B35 (IM V15, (IM V35) PLAIN SHAFT WITHOUT FITTED KEY; BEARING: PERFORMANCE, VIBRATION SEVERITY GRADE: SPECIAL/B, SHAFT AND FLANGE ACCURACY: SPECIAL TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
Product family 1PH8 for SINAMICS S120 for machine tools
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 761 / 761
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 106,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85015230
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 9695
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05.11.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-01
eClass 14 27-02-26-01
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-14
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;