03.05.2024 10:25:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8166-2DL23-1QA1
Product
Image similar
SIMOTICS M compact synchronous motor 2500 r/min, 102 kW 390 Nm, 188 A, 380 V 2800 r/min, 109 kW 375 Nm, 177 A, 420 V 3000 r/min, 110 kW 350 Nm, 169 A, 450 V water cooling degree of protection IP65 Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface Design IM B35 (IM V15, (IM V35) SHAFT WITH FITTED KEY FULL-KEY BALANCING BEARING: ADVANCED LIFETIME VIBRATION SEVERITY S/A SHAFT A. FLANGE ACCURACY GR. R TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 1PH8166-2DL23-1QA1
Product Description SIMOTICS M compact synchronous motor 2500 r/min, 102 kW 390 Nm, 188 A, 380 V 2800 r/min, 109 kW 375 Nm, 177 A, 420 V 3000 r/min, 110 kW 350 Nm, 169 A, 450 V water cooling degree of protection IP65 Incremental encoder 22-bit with commutation position (encoder IC22DQ) with DRIVE-CLiQ interface Design IM B35 (IM V15, (IM V35) SHAFT WITH FITTED KEY FULL-KEY BALANCING BEARING: ADVANCED LIFETIME VIBRATION SEVERITY S/A SHAFT A. FLANGE ACCURACY GR. R TERMINAL BOX (ABOVE) CABLE ENTRY ON THE RIGHT SIGNAL CONNECTION D-END
Product family 1PH8 for SINAMICS S120 for machine tools
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 761 / 761
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor ------71
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 257,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 040892867398
Commodity Code 85015381
LKZ_FDB/ CatalogID SD.NC62ST-1PH8
Product Group 5690
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05.11.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
UNSPSC 15 26-10-11-09
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;