ZF GEARBOX TYPE 2K12 GEAR RATIO I=4 V15 TYPE MAX. 40' TORSIONAL BACKLASH OUTPUT HOUSING 100 MM PAINT FINISH: PRIMED, W/O OIL FILLING, PRICE INCLUDES MOUNTING AND TESTING FOR MOUNTING IN 1PH7 ONLY
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
2LG4312-1CC11 |
Product Description |
ZF GEARBOX TYPE 2K12 GEAR RATIO I=4 V15 TYPE MAX. 40' TORSIONAL BACKLASH OUTPUT HOUSING 100 MM PAINT FINISH: PRIMED, W/O OIL FILLING, PRICE INCLUDES MOUNTING AND TESTING FOR MOUNTING IN 1PH7 ONLY
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 08.02.2017 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
761 / 761 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : 9I99900 |
Estimated dispatch time (Working Days) |
60 Day/Days |
Net Weight (kg) |
32,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84834051 |
LKZ_FDB/ CatalogID |
SD.NC60ST |
Product Group |
9625 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|