26.04.2024 5:15:28 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3AH5135-2ME40-5EM2
No picture available
Vacuum Circuit-Breaker 12kV pole-centre distance 210mm 31.5kA 1250A with 1st shunt release with varistor circuitry DC >= 60V voltage of closing solenoid DC 110V voltage of 1st shunt release DC 110V without 2nd release with operating cycle counter and breaker tripping signal complete wired with motor operated stored- energy mechanism DC 110V auxiliary switch 12NO+12NC with 64-pole plug with mechanical interlocking motor and tripping on wired to lower plug part, auxiliary switch internal on wired to lower plug part rating plate and instructions in english, frequency of secondary voltage 50Hz
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3AH5135-2ME40-5EM2
Product Description Vacuum Circuit-Breaker 12kV pole-centre distance 210mm 31.5kA 1250A with 1st shunt release with varistor circuitry DC >= 60V voltage of closing solenoid DC 110V voltage of 1st shunt release DC 110V without 2nd release with operating cycle counter and breaker tripping signal complete wired with motor operated stored- energy mechanism DC 110V auxiliary switch 12NO+12NC with 64-pole plug with mechanical interlocking motor and tripping on wired to lower plug part, auxiliary switch internal on wired to lower plug part rating plate and instructions in english, frequency of secondary voltage 50Hz
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 07.04.2020
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 15U / ZZZ
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-S-----
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 55 Day/Days
Net Weight (kg) 45,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85352100
LKZ_FDB/ CatalogID HG11.05
Product Group 3160
Group Code U296
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;