25.11.2024 6:13:51 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3KC9401-1
Product
Accessories for 3KC0 SZ 4 Direct operating mechanism, gray with cover for 3KC0 SZ4 3 and 4-pole contains 1 unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KC9401-1
Product Description Accessories for 3KC0 SZ 4 Direct operating mechanism, gray with cover for 3KC0 SZ4 3 and 4-pole contains 1 unit
Product family Accessories and Spare Parts
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12S / 1CL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,562 Kg
Packaging Dimension 177,00 x 145,00 x 107,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869537733
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group 5380
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 21.01.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-15
eClass 14 27-37-04-15
eClass 6 27-37-04-15
eClass 7.1 27-37-04-15
eClass 8 27-37-04-15
eClass 9 27-37-04-15
eClass 9.1 27-37-04-15
ETIM 7 EC000230
ETIM 8 EC000230
ETIM 9 EC000230
IDEA 4 5219
UNSPSC 15 39-12-22-21
|
Buy product
Quantity 1 Piece
;