22.11.2024 4:53:44 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3KF3325-0LF11
Product
Switch disconnector with fuse 250 A, Size 3, 3-pole for LV HRC fuse Sz. 0 and 1 Front operating mechanism left Basic unit without handle flat terminal
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KF3325-0LF11
Product Description Switch disconnector with fuse 250 A, Size 3, 3-pole for LV HRC fuse Sz. 0 and 1 Front operating mechanism left Basic unit without handle flat terminal
Product family SENTRON 3KF Switch Disconnectors with Fuses
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12S / 1DL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 5,295 Kg
Packaging Dimension 330,00 x 250,00 x 250,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869536347
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group 5379
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 31.01.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-01
eClass 14 27-37-14-01
eClass 6 27-37-14-01
eClass 7.1 27-37-14-01
eClass 8 27-37-14-01
eClass 9 27-37-14-01
eClass 9.1 27-37-14-01
ETIM 7 EC001040
ETIM 8 EC001040
ETIM 9 EC001040
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
;