22.11.2024 12:07:01 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3KF3325-0MF51
Product
Switch disconnector with fuse 3KF SITOR, 250 A, Size 3, 3-pole, for LV HRC fuse Sz. 0 and 1 for semiconductor protection, front operating mechanism, central, basic unit without handle, flat terminal without fuses
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3KF3325-0MF51
Product Description Switch disconnector with fuse 3KF SITOR, 250 A, Size 3, 3-pole, for LV HRC fuse Sz. 0 and 1 for semiconductor protection, front operating mechanism, central, basic unit without handle, flat terminal without fuses
Product family SENTRON 3KF Switch Disconnectors with Fuses
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12S / 1DL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LAO-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 5,231 Kg
Packaging Dimension 330,00 x 250,00 x 250,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869564760
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group 5379
Group Code P360
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-01
eClass 14 27-37-14-01
eClass 6 27-37-14-01
eClass 7.1 27-37-14-01
eClass 8 27-37-14-01
eClass 9 27-37-14-01
eClass 9.1 27-37-14-01
ETIM 7 EC001040
ETIM 8 EC001040
ETIM 9 EC001040
|
Buy product
Quantity 1 Piece
;