22.11.2024 4:14:41 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3LD5000-0TK11
Product
SENTRON, Molded case switch 3LD5 UL, Main switch, 3-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 30A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 20hp, IEC: 32A, Operating power at AC-23A at 400V: 15kW, floor mounting with direct handle, black, incl. terminal covers for the infeed side
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3LD5000-0TK11
Product Description SENTRON, Molded case switch 3LD5 UL, Main switch, 3-pole, certified according to UL489 UL60947-4-1 and IEC60947-3, UL: 30A, SCCR 50kA at 480VAC, Operating power at 480VAC 3-phase: 20hp, IEC: 32A, Operating power at AC-23A at 400V: 15kW, floor mounting with direct handle, black, incl. terminal covers for the infeed side
Product family Basic Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12R / 1CL
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,334 Kg
Packaging Dimension 93,00 x 80,00 x 70,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869575384
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID LV10
Product Group 5887
Group Code P360
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-14-03
eClass 14 27-37-14-03
eClass 6 27-37-14-03
eClass 7.1 27-37-14-03
eClass 8 27-37-14-03
eClass 9 27-37-14-03
eClass 9.1 27-37-14-03
ETIM 7 EC000216
ETIM 8 EC000216
ETIM 9 EC000216
|
Buy product
Quantity 1 Piece
;