10.05.2024 5:05:46 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3NC1403
Product
Image similar
SITOR cylindrical fuse link, 14x51 mm, 3 A, aR, Un AC: 660 V
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3NC1403
Product Description SITOR cylindrical fuse link, 14x51 mm, 3 A, aR, Un AC: 660 V
Product family Cylindrical Fuse Design
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 15I / 1DM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LHP-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,020 Kg
Packaging Dimension 15,00 x 50,00 x 15,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209569973
UPC 662643167559
Commodity Code 85361010
LKZ_FDB/ CatalogID LV10.1
Product Group 5540
Group Code P310
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-20-02
eClass 14 27-14-20-02
eClass 6 27-14-20-02
eClass 7.1 27-14-20-02
eClass 8 27-14-20-02
eClass 9 27-14-20-02
eClass 9.1 27-14-20-02
ETIM 7 EC002704
ETIM 8 EC002704
ETIM 9 EC002704
UNSPSC 15 39-12-16-26
|
Buy product
Quantity 1 Piece
;